Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.060 |
| A dimension MM | 27.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -2 |
| Inside diameter IN | 0.3400 |
| Inside diameter MM | 8.7000 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.7 |
| Series | Winner 2-Piece |
| Thread sealant | No |
