Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.807 | |
| A dimension MM | 20.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 000T8-02EWZD | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.305 | |
| Inside diameter MM | 7.750 | |
| Product height in | 0.470 | |
| Product height mm | 11.938 | |
| Product length in | 0.800 | |
| Product length mm | 20.320 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.470 | |
| Product width mm | 11.938 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |