Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.260 |
A dimension MM | 32.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.440 |
Compatible hose ID MM | 11.100 |
Construction Style | Crimp |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 IN | 0.000 |
Hose size | -6 |
Inside diameter IN | 0.567 |
Inside diameter MM | 14.400 |
Product height in | 0.960 |
Product height mm | 24.384 |
Product length in | 1.260 |
Product length mm | 32.004 |
Product material | Carbon steel |
Product width in | 0.960 |
Product width mm | 24.384 mm |
Series | Winner 2-Piece |
Thread sealant | No |