Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.900 | |
| A dimension MM | 22.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-03AXZ | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 9.000 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 0.900 | |
| Product length mm | 22.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
