Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.100 | |
| A dimension MM | 28.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-05AZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | EC110 | EC110 |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor MM | 22.500 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.847 | |
| Product height mm | 21.501 | |
| Product length in | 1.102 | |
| Product length mm | 28.001 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.847 | |
| Product width mm | 21.501 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
