Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.330 | |
| A dimension MM | 33.782 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-08AEWXZD | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.732 | |
| Inside diameter MM | 18.600 | |
| Product height in | 1.102 | |
| Product height mm | 28.000 | |
| Product length in | 1.340 | |
| Product length mm | 34.036 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.100 | |
| Product width mm | 27.940 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
