Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.770 | |
| A dimension MM | 45.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-10AWSZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | EC110 | EC110 |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.840 | |
| Inside diameter MM | 21.300 | |
| Product height in | 1.232 | |
| Product height mm | 31.300 | |
| Product length in | 1.457 | |
| Product length mm | 37.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.232 | |
| Product width mm | 31.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
