Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | Carbon steel |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working temperature min F | -40 |
