Product specifications
Characteristic | Value |
---|---|
Characteristic | N |
Material | NBR90, D-HMS- |
O-Ring, Cross Section | 2,9500 mm |
O-Ring, Inside Diameter | 23,4700 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |