DRUCKFEDER 1,70X 6,63X 64,20 n=19,0
003996
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 19,00 PC |
Remarks | N/A |
Spring, Inside Diameter | 4,9300 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 64,2000 mm |
Spring, Outside Diameter | 8,3300 mm |
Spring, Rate | 16,800 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,7000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |