Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.340 | |
| A dimension MM | 34.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00400-06DSV | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.570 | |
| Inside diameter MM | 14.600 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
