Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.770 | |
| A dimension MM | 44.958 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00400-12DXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.960 | |
| Inside diameter MM | 24.384 | |
| Product height in | 1.470 | |
| Product height mm | 37.338 | |
| Product length in | 1.770 | |
| Product length mm | 44.958 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.470 | |
| Product width mm | 37.338 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
