Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.790 | |
| A dimension MM | 70.866 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00401-32AY2 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.240 | |
| Inside diameter MM | 56.896 | |
| Product height in | 3.050 | |
| Product height mm | 77.470 | |
| Product length in | 3.030 | |
| Product length mm | 76.962 | |
| Product width in | 3.050 | |
| Product width mm | 77.470 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
