Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.360 | |
| A dimension MM | 59.944 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00407-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.640 | |
| Inside diameter MM | 16.256 | |
| Product height in | 1.330 | |
| Product height mm | 33.782 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.330 | |
| Product width mm | 33.782 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
