Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.650 | |
| A dimension MM | 41.910 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00518-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.690 | |
| Inside diameter MM | 17.526 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.650 | |
| Product length mm | 41.910 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Reusable socket hex IN | 0.950 | |
| Reusable socket hex MM | 24.130 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
