Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.790 | |
| A dimension MM | 45.466 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00518-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.860 | |
| Inside diameter MM | 21.844 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.790 | |
| Product length mm | 45.466 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Reusable socket hex IN | 1.180 | |
| Reusable socket hex MM | 29.972 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
