Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 46.990 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00518-24XZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -24 | -24 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 1.670 | |
| Inside diameter MM | 42.418 | |
| Product height in | 2.120 | |
| Product height mm | 53.848 | |
| Product length in | 1.850 | |
| Product length mm | 46.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Reusable socket hex IN | 2.000 | |
| Reusable socket hex MM | 50.800 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
