Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 47.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.969 | |
| Hex size 1 MM | 50.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.670 | |
| Inside diameter MM | 42.500 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 1.850 | |
| Product length mm | 47.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Reusable socket hex IN | 1.960 | |
| Reusable socket hex MM | 50.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
