Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 88.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00518S-02SR | |
| Compatible hose ID IN | 0.125 | |
| Compatible hose ID MM | 3.175 | |
| Construction Style | CRIMP | Crimp |
| Hose cut off factor IN | 0.000 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 1.700 | |
| Inside diameter MM | 43.400 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
