Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.480 | |
| A dimension MM | 88.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00621-20SV | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.700 | |
| Inside diameter MM | 43.400 | |
| Product height in | 2.362 | |
| Product height mm | 60.000 | |
| Product length in | 3.484 | |
| Product length mm | 88.500 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.362 | |
| Product width mm | 60.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
