Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.010 | |
| A dimension MM | 102.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00621-24SV | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.940 | |
| Inside diameter MM | 49.500 | |
| Product height in | 2.732 | |
| Product height mm | 69.400 | |
| Product length in | 3.976 | |
| Product length mm | 101.000 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.732 | |
| Product width mm | 69.400 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
