Danfoss Hydro-Line
008-9226-922
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
008-9226-922
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Bushing | |
| Product Height | 2.5 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 15.625 in³ | |
| Product Width | 2.5 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |