008504
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
008504
Product specifications
Characteristic | Value |
|---|---|
| Color | Brass |
| Feature | Available in a variety of sizes |
| Material | Steel |
| Product Height | 1.299 in |
| Product Length/Depth | 1.125 in |
| Product Type | Spare Part |
| Product Volume | .972 in³ |
| Product Width | .665 in |
| Sub-brand | None |
| Trade Name | None |