
10EB300 RIM & TUBE ASSY
009180Z
Alternate part number: 009180
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Expanding clutches and brakes
009180Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | EB | EB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 3 INCH | 3 inch |
| Item type | RIM & TUBE | Rim & tube |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Size | 10 | 10 |
| Sub brand | AIRFLEX | Airflex |