Danfoss Airflex
009375
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
009375
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Disc Hub |
| Product Height | 12 in |
| Product Length/Depth | 12 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 576 in³ |
| Product Weight | 40 lb |
| Product Width | 4 in |
| Sub-brand | Airflex |
| Trade Name | None |