Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.260 | |
| A dimension MM | 32.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00TF0-07Z | |
| Compatible hose ID IN | 0.440 | |
| Compatible hose ID MM | 11.100 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -7 | -7 |
| Inside diameter IN | 0.640 | |
| Inside diameter MM | 16.500 | |
| Product height in | 0.839 | |
| Product height mm | 21.300 | |
| Product length in | 1.264 | |
| Product length mm | 32.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.839 | |
| Product width mm | 21.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
