Danfoss
0102X5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
0102X5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Material | Brass | |
| Nut type | Locknut | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .625 in | |
| Product Length/Depth | .25 in | |
| Product Type | Spare Part | |
| Product Volume | .098 in³ | |
| Product Weight | .01 lb | |
| Product Width | .625 in | |
| Shape | Straight | |
| Sub-brand | None | |
| Thread size | 1/2-24 | |
| Thread type | UN | |
| Trade Name | 0102x Series | |
| UNSPSC | 27121701 | |
| UPC | 725975034415 |