Danfoss Xcel
016-0085-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
016-0085-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Higher torque at low speedsEfficient "same speed" disc valveAdvanced, feature-rich design at an affordable price | |
| Model Code | MCH080AA01AA010020A000B00B | |
| Product Height | 3.7 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Spool Gerotor | |
| Product Volume | 108.928 in³ | |
| Product Weight | 12.12 lb | |
| Product Width | 5.12 in | |
| Sub-brand | Xcel | |
| Trade Name | XLH Series |