RING-RTNG, INT DIN472 38.0x1.50
019182
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
019182
Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 38,00 mm |
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Retainer Application | INTERNAL |
| Ring, Thickness | 1,50 mm |
| Standard | DIN 472 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |