02-101450
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-101450
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Pilot Operated |
| Actuator Identification | Solenoid ‘B’ at port ‘B’ end of valve |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset end to end |
| Design code | 80 |
| Diode | None |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 757 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | 2 In. |
| Leakage | Standard |
| Light | No |
| Model Code | DF5S4W-162A-W-B-80 |
| Pilot Supply | Internal |
| Pressure Rating | 207 bar |
| Product Height | 11.05 in |
| Product Length/Depth | 12.8 in |
| Product Type | Directional Control Valves |
| Product Volume | 1308.32 in³ |
| Product Weight | 166 lb |
| Product Width | 9.25 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spool Center Condition | B Port End |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DF5S4-16 53 Design |
| Valve Mount Type | Flange Connections |
| Working temperature - max | 70 °C |
| Working temperature - min | 20 °C |