02-102317-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-102317-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 30 | |
| Displacement | 27.4 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 66.51588096 l/min | |
| Frame size | 20VQ | |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Inlet port connections | 1 1/2 Diameter 4-Bolt Flange | |
| Model Code | 20VQ8AS 151C30 | |
| Paint | None | |
| Product Height | 5.18 in | |
| Product Length/Depth | 7.74 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 275.44 in³ | |
| Product Weight | 26 lb | |
| Product Width | 6.87 in | |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads | |
| Ring size | 8 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |