![Vickers by Danfoss Coils 02-136123 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319028%2FID463022620033-0101_preview.jpg&w=1920&q=75)
Danfoss
02-111246
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-111246
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | DIN | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | None | |
| Installation Type | Screw-in Cartridge | |
| Operation | Electrically Operated | |
| Product Height | 2.57874016 in | |
| Product Length/Depth | 2.36220472 in | |
| Product Type | Coils | |
| Product Volume | 11.032 in³ | |
| Product Weight | .83 lb | |
| Product Width | 1.81102362 in | |
| Recommended Filtration Level | None | |
| Sub-brand | None | |
| Trade Name | None | |
| Voltage rating | 12 Volt | |
| Voltage type | DC |