Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | COVERINSERT PIN | CoverInsert pin |
| Product height in | 1.451 | |
| Product height mm | 36.850 | |
| Product length in | 0.974 | |
| Product length mm | 24.750 | |
| Product width in | 1.451 | |
| Product width mm | 36.850 |