Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | VF1-16-F-0-30.0 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.880 | |
| Product length mm | 73.152 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
