
02-127861
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-127861
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid/Pilot Operated | |
| Adjustment | Yes | |
| Adjustment Range | 125-1000 psi | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Coil voltage | 115-120VAC60Hz/110VAC50Hz | |
| Design code | 100 | |
| Electrical connector | Flying Lead Coil with Wired Terminal Block & 1/2 In. NPT Thread Wiring Housing | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 454 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Hi Vent Spring | Yes | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Yes | |
| Model Code | CG5-100A-B-M-FTWL-B5-100 | |
| Performance | Standard | |
| Pressure Rating | 207 bar | |
| Product Height | 10.09 in | |
| Product Length/Depth | 5.75 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 196.099 in³ | |
| Product Weight | 24.5 lb | |
| Product Width | 3.38 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 10 | |
| Special features | None | |
| Spring Arrangement | B | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Switch Connector | No | |
| Tank Port Rating | 1450 Psi | |
| Trade Name | CG5-10 100 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |