02-137153-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137153-7
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 22 | |
| Displacement | 193 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23383808 l/min | |
| Frame size | 45V | |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Geometric displacement | 147 cm³/rev | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | F3 45V60A 86C22L | |
| Product Height | 6.94 in | |
| Product Length/Depth | 12.94 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 752.554 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Ring size | 45 | |
| Seal material | Viton | |
| Shaft rotation | Left | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |