02-137238-AAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-137238-AAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement | 81 cm³/rev | |
| Displacement (front) | 121 cm³/rev | |
| Displacement (rear) | 67 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Frame size | 3520V | |
| Frame size (front) | 35V | |
| Frame size (rear) | 20V | |
| Front flange mounting style | None | |
| Geometric displacement | 81 cm³/rev | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 3520V25A8 1AA 22R | |
| Paint | None | |
| Product Height | 6.4 in | |
| Product Length/Depth | 15.05 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 807.162 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port | |
| Ring size | 25 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 207 bar |