02-137267-1
3520V35A8 1AA22R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Double |
Design code | 22 |
Displacement (front) | 111.9 cm³/rev |
Displacement (rear) | 27.4 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Flow rate | 121.23383808 l/min |
Frame size | VHO2 |
Frame size (front) | 81.0-120.7 Cubic Centimeter per Rev |
Frame size (rear) | 8.2-45.9 Cubic Centimeter per Rev |
Front flange mounting style | Vickers Std 2 Bolt; 101.60[4.000] X 9.7[.38]Pilot, 14.3[.562] Dia Slots On 146.0[5.75] Dia Bolt Circle (Body Length > Option B Below)(20 & 25 Frame Size Only) |
Front outlet port position (cover end view) | OPPOSITE INLET PORT |
Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
Identification | Danfoss Standard Nameplate |
Minimum speed | 1800 RPM |
Model Code | VH023520S112027A0CA00AAAAEAAR000022 |
Output shaft coupling | None |
Paint | None |
Product Height | 8.4 in |
Product Length/Depth | 14.9 in |
Product Type | Vane Pumps |
Product Volume | 1306.67 in³ |
Product Weight | 67 lb |
Product Width | 10.44 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
Seal material | Buna-N |
Shaft rotation | Right |
Shaft seals | Single |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Vsd ready | No |
Working pressure - max | 207 bar |