02-137305-ACR
3525V30A12-1AC-22-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
Configuration | Double |
Design code | 22 |
Displacement | 97 cm³/rev |
Displacement (front) | 121 cm³/rev |
Displacement (rear) | 67 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Frame size | 3525V |
Frame size (front) | 35V |
Frame size (rear) | 25V |
Front flange mounting style | None |
Geometric displacement | 97 cm³/rev |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | 3525V30A12-1AC-22-R |
Paint | None |
Product Height | 8.43 in |
Product Length/Depth | 14.065 in |
Product Type | Vane Pumps |
Product Volume | 993.599 in³ |
Product Weight | 76 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port |
Ring size | 30 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 172 bar |