02-137401-A
4520V60A14 86AB22R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
Configuration | Double |
Design code | 22 |
Displacement (front) | 193 cm³/rev |
Displacement (rear) | 45 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Frame size | 4520V |
Frame size (front) | 45V |
Frame size (rear) | 20V |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | 4520V60A14 86AB22R |
Paint | None |
Product Height | 7.34 in |
Product Length/Depth | 15.89 in |
Product Type | Vane Pumps |
Product Volume | 977.381 in³ |
Product Weight | 95 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 45° CCW From Inlet Port |
Ring size | 60 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 207 bar |