02-148482
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 02-402760
02-148482
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Pilot Operated |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset end to end |
| Coil Rating | 24 Volt DC |
| Coil Type | ISO 4400 mounting |
| Design code | 60 |
| Diode | None |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 94 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | ISO4401-05/NFPA D05 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | DG5S4-040A-M-U-H5-60 |
| Pilot Drain | External |
| Pilot Supply | Internal |
| Pressure Rating | 210 bar |
| Product Height | 6.36 in |
| Product Length/Depth | 8.19 in |
| Product Type | Directional Control Valves |
| Product Volume | 182.309 in³ |
| Product Weight | 14 lb |
| Product Width | 3.5 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D05 |
| Special features | None |
| Spool Center Condition | B Port End |
| Spool Monitor Switch | None |
| Spring Arrangement | A |
| Stage | Two Stage |
| Sub-brand | None |
| Tank Port Rating | 100 bar |
| Trade Name | DG5S4-04 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 30 W |
| Working temperature - max | 66 °C |
| Working temperature - min | -18 °C |