02-151687-5
4535V60A25 11AA22L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
Configuration | Double |
Design code | 22 |
Displacement (front) | 193 cm³/rev |
Displacement (rear) | 121 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Flow rate | 121.23383808 l/min |
Frame size | 4535V |
Frame size (front) | 45V |
Frame size (rear) | 35V |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | 4535V60A25 11AA22L |
Paint | None |
Product Height | 7.31 in |
Product Length/Depth | 16.84 in |
Product Type | Vane Pumps |
Product Volume | 1031.581 in³ |
Product Weight | 118 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | Opposite inlet port |
Ring size | 60 |
Seal material | None |
Shaft rotation | Left |
Shafts | Splined |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 172 bar |