Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-153961
PUSH PIN
02-153961
Where to buy
Export PDF
Tools
Add to comparison
02-153961
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.300
Product height mm
7.620
Product length in
1.140
Product length mm
28.956
Product width in
0.300
Product width mm
7.620