CORE TUBE
02-153967
Tools02-153967 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.100 |
| Product height mm | | 27.940 |
| Product length in | | 3.300 |
| Product length mm | | 83.820 |
| Product width in | | 1.100 |
| Product width mm | | 27.940 |