COIL G 12V DC EN428
02-154751
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.159 |
| Product height mm | | 54.839 |
| Product length in | | 2.377 |
| Product length mm | | 60.376 |
| Product width in | | 1.570 |
| Product width mm | | 39.878 |