Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-155147
END COVER
02-155147
Where to buy
Export PDF
Tools
Add to comparison
02-155147
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.750
Product height mm
44.450
Product length in
2.380
Product length mm
60.452
Product width in
1.750
Product width mm
44.450