02-155776
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-155776
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Type | Top exit flying leads | |
| Design code | 60 | |
| Electrical connector | Top Exit Flying Lead | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-AB-03 D03 | |
| Leakage | Standard | |
| Manual Override | Plain | |
| Model Code | DG4V-3S-31C200-M-KU-GH5-60-EN407 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | SAME AS DG4V-3-8C-H-VM-KU-G7-60 EXCEPT COILS REPLACED - TOP EXIT FLYING LEADS DG4V-3S-**2**-(V)M-KU-*-6*-EN407 ASSY A-02-148714 K*D4V-3S-**(L)**-*-KU-**5-6*-EN407 ASSY A-02-148649 REPLACES "S490" | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |