
02-156001-M
KXCG-6-W160-3-Z-M-U-H1-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Type | Solenoid Controlled |
Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen |
Body material | Gray Iron |
Check Valve | Yes |
Coil voltage | 24 Volt DC |
Command Type | Standard |
Connector type | DIN 43650 |
Current | 1.6 A |
Customer Programmable | No |
Design code | 10 |
Diode | None |
Feature | Available in three performance levels - ultra, high and standard - to suit a wide range of application requirementsDirect-actingReduce commissioning time through plug-and-play funcitonality |
Feedback Sensor | No |
Flow rate | 200 l/min |
Fluid Cleanliness | 17/15/12 |
Fluid compatibility | Anti wear petroleum oils and Non alkyl based phosphate esters |
Function | Directional Control Valve |
Interface | AR-06-2-A |
Leakage | Standard |
Light | No |
Manual Override | None |
Model Code | KXCG-6-W160-3-Z-M-U-H1-10 |
On-Board Electronics | None |
Performance | Standard |
Pressure Drop at Rated Flow | 12 bar |
Pressure Rating | 350 bar |
Product Height | 7.6 in |
Product Length/Depth | 7.1 in |
Product Type | Proportional Valves |
Product Volume | 196.954 in³ |
Product Weight | 10.8 lb |
Product Width | 3.65 in |
Reducer Module | No |
Seal material | Buna-N |
Special features | None |
Spool Center Condition | None |
Spring Arrangement | No Spring |
Stage | Two Stage |
Sub-brand | None |
Symmetrical Flow | Yes |
Trade Name | KXCG-6 10 Design |
Valve Mount Type | Subplate |
Working temperature - max | 70 °C |
Working temperature - min | -20 °C |