
Danfoss
02-161016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-161016
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Differential Pressure Sensing |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code | DPS2-16-S-S-12H-20 |
| Normal Function | Poppet, Vent to open, Normally closed |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Pilot Ratio | 2:1 |
| Port size | 19.05 mm |
| Port Type | SAE |
| Product Height | 5.7 in |
| Product Length/Depth | 4.5 in |
| Product Type | Logic Elements |
| Product Volume | 38.475 in³ |
| Product Weight | 5.28 lb |
| Product Width | 1.5 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | DPS2-16 Series |