Danfoss
02-161496
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-161496
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Cracking pressure | .2068428 bar | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 76 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Check Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | CV3-10-P-A6T-3 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Pilot Piston Seal | No | |
| Port size | 3/8" | |
| Port Type | SAE | |
| Pressure Rating | 350 bar | |
| Product Height | 2.81 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Check Valves | |
| Product Volume | 12.294 in³ | |
| Product Weight | 1.17 lb | |
| Product Width | 1.75 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Size | 10 | |
| Special features | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | CV3-10/CV13-10 Series | |
| Valve Material | Steel |